RC 120-5 OF_NIT ST 188P
10697911
$0.00
/
- Number of Strands/Width: 5
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120-5 OF
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 7162.8 mm
- Chain Length (No. of Links): 188 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 625500 N
- Lubrication: VSK001: RexPro
- Net Weight: 27.47
- Pin Length (mm): 231.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 635000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 35.6 mm