RC 50-1 LB SS_191P KRT
10697895
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 50-1 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3032.125 mm
- Chain Length (No. of Links): 191 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.01
- Pin Length (mm): 21.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 13100 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.89 mm