OBS RC 120-3 E OF_80P (10FT)
10697873
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120-3 E OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 80 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 375300 N
- Lubrication: VSK001: RexPro
- Net Weight: 16.69
- Pin Length (mm): 145.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 381000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 35.6 mm