OBS RC 48B-2_J2 L06 243P AGS-AGS DRW
10697733
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 29.24 mm
- Roller Diameter (mm): 48.26 mm
- Base Catalog No: 48B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 18516.6 mm
- Chain Length (No. of Links): 243 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: AGS-AGS
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 1000000 N
- Lubrication: VSK006: Structovis
- Net Weight: 51.89
- Pin Length (mm): 189.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 1000000 N
- Roller Style: GSL
- Transverse Pitch (mm): 91.21 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 71 mm