OBS RC 08B-1 CB_W260,2+ L05 228P I-KI
10697712
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: W260,2/AM2,4,6,8
- Chain Length (mm): 2895.6 mm
- Chain Length (No. of Links): 228 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-KI
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 0.68
- Pin Length (mm): 16.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 15000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG