OBS RC C12B-3_5CP/BS 52P DRW
10697587
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: 5VL,2/2
- Chain Length (mm): 990.6 mm
- Chain Length (No. of Links): 52 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 86700 N
- Lubrication: VSK001: RexPro
- Net Weight: 5.73
- Pin Length (mm): 80.7 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 87000 N
- Roller Style: FLP
- Weight unit: KG