RC C06B-2_525P KRT (nEU)
10697569
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 525 ST
- Chain Pitch (mm): 9.525 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 16900 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.78
- Pin Length (mm): 23.8 mm
- REX Minimum Tensile Strength (N): 16900 N
- Transverse Pitch (mm): 10.24 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 8.66 mm