RC 120HE-1_44P FU215-0 KRT
10697505
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120HE-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1676.4 mm
- Chain Length (No. of Links): 44 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 146000 N
- Lubrication: VSK001: RexPro
- Net Weight: 6.19
- Pin Length (mm): 53.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 167000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 37.3 mm