OBS RC 50-2_W321,2/8
10697486
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: W321,2/8
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 15.875 mm
- ISO Minimum Tensile Strength (N): 43600 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.10
- Pin Length (mm): 38.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 50000 N
- Roller Style: FLP
- Transverse Pitch (mm): 18.11 mm
- Weight unit: KG