RC 63 HIPRO_KRV U138644,2/2 L20 160P KRT
10697404
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: U138644,2/2
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK020: H1-Klüberöl
- Net Weight: 1.92
- Pin Length (mm): 29.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 26000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG