RC 35-1 LB_319P KRT
10697377
$0.00
/ EA
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.6 mm
- Roller Diameter (mm): 5.05 mm
- Base Catalog No: 35-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3038.475 mm
- Chain Length (No. of Links): 319 ST
- Chain Pitch (mm): 9.525 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-C
- ISO Minimum Tensile Strength (N): 7900 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.32
- Pin Length (mm): 13.2 mm
- REX Minimum Tensile Strength (N): 7900 N
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 7.52 mm