RC 08B-1 SS_PIN-2+CL-3 J2 339P I-KIV
10697348
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: PIN08B-2SS,1+CL08B-3SS
- Chain Length (mm): 4305.3 mm
- Chain Length (No. of Links): 339 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-KIV
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 0.73
- Pin Length (mm): 16.7 mm
- Plate Style: LSW
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG