OBS RC 20B-1_PIN20B-2,2/1+2A L12 198P FU
10697316
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: PIN20B-2,2/1+2A
- Chain Length (mm): 6286.5 mm
- Chain Length (No. of Links): 198 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: 0
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 4.30
- Pin Length (mm): 40.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG