OBS RC 2040_198P (nEU)
10697314
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.96 mm
- Roller Diameter (mm): 7.92 mm
- Base Catalog No: 2040
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 198 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Chain Number: ISO1275
- Lubrication: VSK001: RexPro
- Net Weight: 0.42
- Pin Length (mm): 17.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 14100 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.31 mm