OBS RC 20B-1_BLN SSG,IWIS UGR 24P ID-I
10697300
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 20B-1
- Chain Category: Roller Chain
- Chain Length (mm): 762 mm
- Chain Length (No. of Links): 24 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-DI
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 3.85
- Pin Length (mm): 40.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm