RC S32W_171P
10697281
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 11.43 mm
- Base Catalog No: S32W
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4994.91 mm
- Chain Length (No. of Links): 171 ST
- Chain Pitch (mm): 29.21 mm
- ISO Chain Number: ISO487
- Lubrication: VSK001: RexPro
- Net Weight: 0.76
- Pin Length (mm): 26.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 18000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 20.57 mm