OBS RC 63 SS SH U_KRV UKS SP
10697256
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 11.91 mm
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 19.05 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: unkonserviert
- Net Weight: 4.13
- Pin Length (mm): 31 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 21000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG