RC S55 SK4 KL_W794+CL+ ZN 96P DRW
10697229
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.97 mm
- Roller Diameter (mm): 16 mm
- Attachment Layout: W794,2/14+CL,0/AM,94,96
- Chain Length (mm): 3974.4 mm
- Chain Length (No. of Links): 96 ST
- Chain Pitch (mm): 41.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.10
- Plate Style: LLG
- REX Minimum Tensile Strength (N): 37500 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG