RC 60-1 LB_159P KRT
10697216
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 60-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3028.95 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 31300 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.45
- REX Minimum Tensile Strength (N): 31300 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG