OBS RC 12B-1_PL ST+J4+TF 453P V-V (nEU)

10697169
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Base Catalog No: 12B-1
  • Chain Category: Roller Chain
  • Chain Construction: Riveted
  • Chain Length (mm): 8629.65 mm
  • Chain Length (No. of Links): 453 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: V-V
  • ISO Chain Number: ISO606-B
  • ISO Minimum Tensile Strength (N): 28900 N
  • Lubrication: VSK001: RexPro
  • Net Weight: 1.21
  • Pin Length (mm): 22.3 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 29000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
  • Width Between Outer Plates (mm): 15.75 mm
QTY