OBS RC 12B-2 AT_ST L25 73P MUSTER

10697161
$0.00 /
  • Number of Strands/Width: 2
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Base Catalog No: 12B-2
  • Chain Category: Roller Chain
  • Chain Construction: Riveted
  • Chain Length (mm): 1390.65 mm
  • Chain Length (No. of Links): 73 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: I-I
  • ISO Chain Number: ISO606-B
  • ISO Minimum Tensile Strength (N): 57800 N
  • Lubrication: VSK025: Structovis AHD
  • Net Weight: 2.46
  • Pin Length (mm): 41.7 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 58000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 19.46 mm
  • Weight unit: KG
  • Width Between Outer Plates (mm): 16 mm
QTY