RC 2080 SS_RO62168+B+ J2 L06 295P I-KA D
10697160
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: RO62168,2/10 B94168,2
- Chain Length (mm): 14986 mm
- Chain Length (No. of Links): 295 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-KA
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 2.04
- Pin Length (mm): 32.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 30000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG