RC C10B-2 LB_3151P HSP
10697153
$0.00
/ EA
- Number of Strands/Width: 2
- Base Catalog No: C10B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50022.125 mm
- Chain Length (No. of Links): 3.151 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.95
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 44500 N
- Roller Style: 0
- Weight unit: KG