OBS RC 12B-1_PL ST+J2+TF 441P V-V (nEU)
10697130
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 8401.05 mm
- Chain Length (No. of Links): 441 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: V-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.16
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 15.75 mm