OBS RC S62W_119P
10697039
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: S62W
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4987.29 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 41.91 mm
- Connecting Link: I-I
- ISO Chain Number: ISO487
- Lubrication: VSK001: RexPro
- Net Weight: 1.98
- Pin Length (mm): 39.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 28000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 32 mm