OBS RC R38-2 SH X_L2125+DS DRW
10696912
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: L2125+DS
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 38.1 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 18.17
- Pin Length (mm): 117 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 400000 N
- Roller Style: FLP
- Transverse Pitch (mm): 57.36 mm
- Weight unit: KG