RC 32B-3_BLN SSG,IWIS L06 99P
10696738
$0.00
/
- Number of Strands/Width: 3
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 50.8 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 670000 N
- Lubrication: VSK006: Structovis
- Net Weight: 28.63
- Pin Length (mm): 182.2 mm
- REX Minimum Tensile Strength (N): 795000 N
- Transverse Pitch (mm): 58.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 45.8 mm