OBS RC CS55 SK2_U173,0/2 121P
10696721
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: U173,0/2
- Chain Length (mm): 5009.4 mm
- Chain Length (No. of Links): 121 ST
- Chain Pitch (mm): 41.4 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.62
- Pin Length (mm): 41.4 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 60000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG