OBS RC 120-1_M704/M705,2/1 131P DRW
10696571
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.22 mm
- Attachment Layout: M704/M705,2/1
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 125000 N
- Lubrication: VSK001: RexPro
- Net Weight: 6.57
- Pin Length (mm): 49.8 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 127000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG