RC 50-1 LB_315P KRT
10696525
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 21800 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.01
- REX Minimum Tensile Strength (N): 21800 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG