OBS RC 12B-1 LB_ZN 2625P HSP
10696426
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 12B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50006.25 mm
- Chain Length (No. of Links): 2.625 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.21
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG