OBS RC C24B-1 AT_87P
10696409
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: C24B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3314.7 mm
- Chain Length (No. of Links): 87 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK006: Structovis
- Net Weight: 7.43
- Pin Length (mm): 53.8 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.4 mm