OBS RC 12B-1_W488/W+ J2 L16 231P I-KA R+

10696407
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Attachment Layout: W488/W489,1/3
  • Chain Length (mm): 4400.55 mm
  • Chain Length (No. of Links): 231 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: I-KA
  • ISO Minimum Tensile Strength (N): 28900 N
  • Lubrication: VSK016: H1-Klüberöl +
  • Net Weight: 1.32
  • Pin Length (mm): 22.3 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 29000 N
  • Roller Style: FLP
  • Weight unit: KG
QTY