RC C10B-2_192P (10FT) BOX I/C
10696358
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.57 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.2 in
- Pin Length (in): 2.945 in
- Plate Thickness (in): 0.523 in
- Roller Diameter (in): 0.4 in
- Base Catalog No: 10B-2
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 192 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.03
- Pin Length (mm): 35.5 mm
- REX Minimum Tensile Strength (N): 44500 N
- Transverse Pitch (mm): 16.59 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.41 mm