OBS RC 10B-2_M145166 IL145165 43P+79PSET
10691092
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: M14166,DRW
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 15.875 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Pin Length (mm): 35.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 44500 N
- Roller Style: FLP
- Transverse Pitch (mm): 16.59 mm