OBS RC 20B-2 WM HPL_J2 2x597P+AEG/BS DRW
10690907
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: E43087/E43088,2/2X
- Chain Length (mm): 19054.75 mm
- Chain Length (No. of Links): 597 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: AEG-AEG
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK010: Stabyl
- Pin Length (mm): 76.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 196000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm