RC 20B-1_BU56320 3P
10688329
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 95.25 mm
- Chain Length (No. of Links): 3 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK001: RexPro
- Net Weight: 374.14
- Pin Length (mm): 40.4 mm
- REX Minimum Tensile Strength (N): 112000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: G
- Width Between Outer Plates (mm): 29.2 mm