OBS RC 216B SK1_BU227,0/AM2 NR L05 3P
10686612
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: BU227,0/AM2
- Chain Length (mm): 152.4 mm
- Chain Length (No. of Links): 3 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 710.53
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 90000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: G