RC 08B-3 LB_395P KRT
10593175
$0.00
/ EA
- Number of Strands/Width: 3
- Base Catalog No: 08B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.95
- REX Minimum Tensile Strength (N): 44500 N
- Roller Style: 0
- Weight unit: KG