RC 24B-3 LB_79P
10593161
$0.00
/ EA
- Number of Strands/Width: 3
- Chain Construction: Riveted
- Chain Length (mm): 3009.9 mm
- Chain Length (No. of Links): 79 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 425000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 16.69
- REX Minimum Tensile Strength (N): 425000 N
- Weight unit: KG