RC 28B-2 LB_69P
10593160
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 3067.05 mm
- Chain Length (No. of Links): 69 ST
- Chain Pitch (mm): 44.45 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 360000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 17.80
- REX Minimum Tensile Strength (N): 360000 N
- Weight unit: KG