RC 32B-2 LB_59P
10593159
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 2997.2 mm
- Chain Length (No. of Links): 59 ST
- Chain Pitch (mm): 50.8 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 450000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 19.30
- REX Minimum Tensile Strength (N): 450000 N
- Weight unit: KG