RC 20B-3 LB_95P
10593154
$0.00
/ EA
- Number of Strands/Width: 3
- Chain Construction: Riveted
- Chain Length (mm): 3016.25 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 11.26
- REX Minimum Tensile Strength (N): 250000 N
- Weight unit: KG