RC 20B-2 LB_95P KRT
10593152
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 3016.25 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 7.25
- REX Minimum Tensile Strength (N): 170000 N
- Weight unit: KG