RC 2080 LB_99P
10593151
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 2080
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- ISO Minimum Tensile Strength (N): 55600 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.55
- REX Minimum Tensile Strength (N): 55600 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG