RC 160-2 LB_59P
10593141
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 160-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2997.2 mm
- Chain Length (No. of Links): 59 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 446000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 18.64
- REX Minimum Tensile Strength (N): 446000 N
- Weight unit: KG