RC C12B-1 LB_263P KRT
10593140
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C12B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.33
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 28900 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG