RC C2062H LB LR_79P KRT
10593135
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C2060H LR
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3009.9 mm
- Chain Length (No. of Links): 79 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.12
- Plate Style: LGD
- Transverse Pitch (mm): 0 mm
- Weight unit: KG