RC 41-1 LB_239P KRT
10593132
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.58 mm
- Roller Diameter (mm): 7.77 mm
- Base Catalog No: 41-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3035.3 mm
- Chain Length (No. of Links): 239 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 6700 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.40
- Pin Length (mm): 13.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 6700 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 9.2 mm