RC 28B-1 LB_113P
10593129
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 28B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5022.85 mm
- Chain Length (No. of Links): 113 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 200000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 8.90
- REX Minimum Tensile Strength (N): 200000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG